ZDF48-EA

Pre-Configured Industrial Distribution Frames (IDF)

Pre-configured industrial distribution frame enclosure ready for two access and two distribution switches for EMEA/APJ

Specifications

Material

Mild Steel

Overall Width (In.)

23.62

Overall Width (mm)

600

Overall Depth (In.)

31.06

Overall Depth (mm)

761

Overall Height (In.)

48.54

Overall Height (mm)

1233

IP Rating

4/12, IP66

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310093

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

45.0260

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

ZDF48-EA PRECONFIGURED 48" INDUSTRIAL DISTRIBUTION FRAME

US English

Specification Sheets

Pre-Configured Industrial Distribution Frame (IDF)

UK English

Reference Architecture

Pre-configured Industrial Distribution Frame Reference Design: PCD0010

US English

Flyers

Pre-Configured IDF: ZCFL05--WW-ENG

US English

Flyers

Pre-Configured IDF: ZCFL04--WW-ENG

US English

Installation Documents

Panduit Pre-Configured Industrial Distribution Frame (IDF) Installation Instructions

US English

Related Products