The #12-24 cage nuts and screws are ideal for square-hole equipment rails on racks and cabinets. Steel cage nuts are removable and replaceable to best fit your networking needs. Includes 100 #12-24 round head screws and 100 #12-24 cage nuts.
Product Type | Screw |
Material | Steel |
Extended Height (In.) | 0.4 |
Extended Height (mm) | 10.1 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 12 |
Extended Depth (In.) | 0.65 |
Extended Depth (mm) | 16.4 |
Mounting Bolt Method | Cage Nut |
Screw Size | #12-24 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (100) - #12-24 Round Head Screws, (100) - #12-24 Cage Nut |
UPC | 07498371740 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3514 |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | Marco de Distribución Industrial (IDF) Preconfigurado con Control de Acceso SmartZone™ G5 Hoja De Especificaciones ZCSP35--WW-SPA | Spanish (Español) | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | 12-24 Cage Nut with Screw-Kit Part Drawing V10293UK | English |