The M5 cage nuts and screws are ideal for square-hole equipment rails on racks and cabinets. Steel cage nuts are removable and replaceable to best fit your networking needs. Includes 100 M5 screws and 100 M5 cage nuts.
Product Type | Screw |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Height (In.) | 0.4 |
Extended Height (mm) | 10.1 |
Overall Width (In.) | 0.47 |
Overall Width (mm) | 12 |
Extended Depth (In.) | 0.75 |
Extended Depth (mm) | 19 |
Mounting Bolt Method | Cage Nut |
Screw Size | M5 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (100) M5 cage nuts and (100) M5 screws |
UPC | 07498344132 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0351 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3514 |
Part Drawings | M5 Screw with Cage Nut | English | |
Part Drawings | Cage Nut | English | |
Part Drawings | Cage Nut | English | |
Part Drawings | M5 Screw | English | |
Part Drawings | M5 Screw | English | |
Installation Documents | Modular Japanese Metric NetFrame Rack and Accessories: CM286B | English |