CNWSM6-C

2- & 4-Post Rack Accessory

M6 Panduit Screw with Cage Nuts are ideal for square-hole equipment rails on 4 post racks and cabinets. Cage nuts are removable and replaceable to best fit your networking needs. Steel, Black, 0.75L (18.9mm), 100pc.

Specifications

Accessory Type

Screw

Material

Steel

Color

Black

Length (mm)

15.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498344131

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

1000

Std. Ctn. Volume (cf)

0.3514

Resources

Catalogs

Preferred Parts Catalog for Mexico - Eng.

US English

Part Drawings

M6 CAGE NUT WITH SCREW-KIT

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Installation Documents

Modular Japanese Metric NetFrame Rack and Accessories: CM286B

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Related Products