DPFP1WH

Blanking Panel

1RU Horizontal Flat Rack Filler Panel, White

Specifications

Color

White

Includes

(4) #12-24 screws

Material

Steel

Number of Rack Units

1

Overall Height (In.)

1.72

Overall Height (mm)

43.7

Product Type

Blanking Panel

Rack System Width (In.)

19.00

Standards

RoHS

Width (In.)

19.00

Width (mm)

482.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305634054

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0118

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1179

Resources

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Part Drawings

1RU Rack Filler Panel

US English

Flyers

Blanking Solutions: WW-WAFL08

US English

Catalogs

Preferred parts for network infrastructure

US English

Related Products