DPFP2WH

Blanking Panel

2RU Horizontal Flat Rack Filler Panel, White

Specifications

Color

White

Includes

(4) #12-24 screws

Material

Steel

Number of Rack Units

2

Overall Height (In.)

3.47

Overall Height (mm)

88.1

Product Type

Blanking Panel

Standards

RoHS

Width (In.)

19.00

Width (mm)

482.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636208

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0213

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2133

Resources

Part Drawings

2RU Rack Filler Panel

US English

Selection Guides

Modular Patch Panel Selection Guide: COSG07--SA-ENG

US English

Related Products