ER4PAK-OSHPD

4-Post Rack Accessories

The Panduit 4 Post OSHPD Rack Bracket Anchor Kit brings ER4P style 4 post racks into OSHPD compliance. Black, 1pc.

Specifications

Material

Steel

Color

Black

Overall Width (In.)

20.2

Overall Width (mm)

514

Overall Depth (In.)

4

Overall Depth (mm)

102

Overall Height (In.)

3.5

Overall Height (mm)

89

Accessory Type

OSHPD Bracket Kits

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300792

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.2031

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

OSHPD RACK ANCHOR KITS

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP117--WW-ENG

US English

Related Products