The Panel Extender Bracket can be used to mount 19 inch wide accessories and managers in a 23 inch wide rack. Each unit includes two extender brackets and mounting screws. The brackets are steel, 2 RU, and black.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 23 |
Extended Height (In.) | 3.47 |
Extended Height (mm) | 88.1 |
Overall Width (In.) | 2.6 |
Overall Width (mm) | 65.9 |
Number of Rack Units | 2 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | Two extender brackets and screws |
UPC | 07498378492 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | NetManager™ Horizontal Cable Managers Spec Sheet RKSP225 | English | |
Part Drawings | Part Drawings - DWG - PEB2(00673-11) | English | |
Part Drawings | Part Drawings - DXF - PEB2(00673-11) | English | |
Part Drawings | Part Drawings - PDF - PEB2(00673-11) | English |