The Panduit Panel Extender Bracket can be used to mount 19in wide accessories and managers in a 23in wide rack. Steel, 22 RU, Black, 1pc includes 2 extender brackets and screws.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 2- & 4-Post |
Overall Width (In.) | 2.6 |
Overall Width (mm) | 65.9 |
Number of Rack Units | 22 |
Color | Black |
UPC | 07498385289 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2136 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - PEB22(10011-140) | English | |
Part Drawings | Part Drawings - DXF - PEB22(10011-140) | English | |
Part Drawings | Part Drawings - PDF - PEB22(10011-140) | English |