R2P5020B

2-Post Rack Accessories

The Panduit Switch Mounting Bracket Kit mounts the Cisco 5020 switch to Panduit R2P, R2P96, R2P48, R2P79 Two-Post Racks. The brackets are mounted to both sides of the 3-inch (76mm) channel for extra stability without taking up additional RU space. Steel, 2 RU, Black, 1pc.

Specifications

Product Type

2-Post Rack Accessories

Material

Steel

Overall Width (In.)

1

Overall Width (mm)

25

Overall Depth (In.)

7.5

Overall Depth (mm)

190

Overall Height (In.)

3.5

Overall Height (mm)

88

Number of Rack Units

2

Color

Black

Accessory Type

Bracket Kits

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498333048

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0767

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7666

Resources

Specification Sheets

Cisco 2 Post Rack Switch Brackets: RKSP120--WW-ENG

US English

Installation Documents

2 Post Rack Mount Bracket Kit for Cisco N2K and N5K Switches

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Part Drawings

Cisco 5020 Mount Bracket Assembly: V10160FB

US English

Part Drawings

Cisco 5020 Mount Bracket Assembly: V10160FB

US English

Part Drawings

Cisco 5020 Mount Bracket Assembly: V10160FB

US English

Related Products