R2PAE1

2-Post Rack Accessories

2 post rack thermal duct for use with Cisco 6509 and 6509E switches

Specifications

Overall Width (In.)

6.59

Overall Width (mm)

167.4

Overall Depth (In.)

15.16

Overall Depth (mm)

385.1

Overall Height (In.)

16.18

Overall Height (mm)

411

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332071

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4179

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

2 and 4 Post Rack Thermal Ducting: RKSP126

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Part Drawings

2 Post Rack Thermal Ducting - R2PAE1

US English

Installation Documents

2 Post Thermal Ducting (R2PAE1) - CM460B

US English

Part Drawings

2 Post Rack Thermal Ducting - R2PAE1

US English

Part Drawings

2 Post Rack Thermal Ducting - R2PAE1

US English

Application Guides

Thermal Ducting for Cisco Catalyst 6807-XL: CPFL68--WW-ENG

US English

Specification Sheets

2 Post Standard Equipment Rack: RKSP143

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Related Products