obsolete

R2PAE2

2-Post Rack Accessory

2 post rack thermal duct for use with Cisco 7009 switch

Specifications

Accessory Type

Thermal Ducts

Load Capacity Lbs.

Material

Steel

CE Compliant

No

Color

Black

Width (In.)

6.9

Width (mm)

175

Depth (In.)

18

Depth (mm)

457

Height (In.)

25.7

Height (mm)

654

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498345565

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.5885

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Thermal Ducting for Cisco Catalyst 6807-XL: CPFL68--WW-ENG

US English

Specification Sheets

2 Post Standard Equipment Rack: RKSP143

US English

Installation Documents

2 Post Rack Thermal Ducting for Cisco 7009 Switch

US English

Brochures

Space Saving Cable Management Rack Systems

US English

Specification Sheets

2 and 4 Post Rack Thermal Ducting: RKSP126

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Related Products