R2PAK-OSHPD

2-Post Rack Accessories

The Panduit 2 Post OSHPD Rack Bracket Anchor Kit brings 2 post racks into OSHPD compliance. Aluminum, 1pc.

Specifications

Product Type

2-Post Rack Accessories

Material

Aluminum

Overall Width (In.)

0.75

Overall Width (mm)

19

Maximum Overall Height (In.)

0.25

Maximum Overall Height (mm)

6.4

Minimum Overall Height (In.)

0.18

Minimum Overall Height (mm)

4.5

Color

Silver

Accessory Type

OSHPD Bracket Kits

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307589

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1563

Resources

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Certifications

Office of Statewide Health Planning and Development Facilities Development Division CORP117--WW-ENG

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Part Drawings

OSHPD RACK ANCHOR KITS

US English

Related Products