4 post rack thermal duct for use with Cisco 7018 switch
Product Type | 4-Post Rack Thermal Duct |
Material | Steel |
Overall Width (In.) | 9.8 |
Overall Width (mm) | 249 |
Color | Black |
UPC | 07498340670 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.0046 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawings - PDF - R4PAE2 (V10679JF-DC_01A) | English | |
Installation Documents | Installation Instructions/Best Practices - CM525 (R4PAE2) | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Application Guides | Thermal Ducting for Cisco Catalyst 6807-XL: CPFL68--WW-ENG | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |