R4PAE4

4-Post Rack Accessories

Panduit 4 post rack thermal duct for use with Cisco Catalyst 6807-XL switch.

Specifications

Product Type

4-Post Rack Accessories

Maximum Number of Ports

NA

Number of Downlink Patch Cords

NA

Number of Uplink Patch Cords

NA

Maximum Cable Diameter (In.)

NA

Maximum Cable Diameter (mm)

NA

Minimum Cable Diameter (In.)

NA

Minimum Cable Diameter (mm)

NA

Switch Capacity

NA

Maximum Load Rating (kg)

NA

Maximum Load Rating (lb)

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396025

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.4737

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Adjustable 4 Post Rack System – 7 Foot And 8 Foot

US English

Specification Sheets

2 and 4 Post Rack Thermal Ducting: RKSP126

US English

Installation Documents

Thermal Duct for 4 Post Racks: V00029DX

US English

Part Drawings

Exhaust Duct: 13V389AE_DC

US English

Application Guides

Thermal Ducting for Cisco Catalyst 6807-XL: CPFL68--WW-ENG

US English

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Related Products