R4PRCN96

4-Post Rack Accessories

The Panduit Rail Kit contains a set of cage nut replacement equipment rails for 8' (2.4m) R4P style 4 post racks. Steel, 52 RU, Black, 2pc.

Specifications

Material

Steel

Color

Black

Overall Width (In.)

1.1

Overall Width (mm)

28

Overall Depth (In.)

1.1

Overall Depth (mm)

28

Overall Height (In.)

93.5

Overall Height (mm)

2375

Number of Rack Units

52

Accessory Type

Equipment Rail Kits

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498341012

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.1731

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

8 FOOT 4 POST CAGENUT RAILS KIT

US English

Specification Sheets

Adjustable 4 Post Rack System – 7 Foot And 8 Foot

US English

Installation Documents

PatchRunner 2 Vertical Managers and Racks

US English

Installation Documents

4 Post Rack and Accessories

US English

Related Products