The 4-Post Rack Replacement Rail Kit contains a pair of #12-24 threaded replacement equipment rails for 52RU R4P style 4-Post Racks. The rails can be used to change the rack from cage nut to threaded or can be used to add an additional set of rails to an existing rack for additional component mounting options. The steel rails are black with RU numbers printed in white. These rails are only compatible with R4P style 4-Post Racks.
Note | This product is compatible with R4P-style 4-post racks |
Product Type | Equipment Rail Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Height (In.) | 93.5 |
Extended Height (mm) | 2.375 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 28 |
Extended Depth (In.) | 1.1 |
Extended Depth (mm) | 28 |
Number of Rack Units | 52 |
Mounting Bolt Method | Threaded |
Color | Black |
Standards Met | EIA/ECA-310-E Standards, RoHS Compliant |
Includes | Two equipment rails |
UPC | 07498341011 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9879 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Part Drawings | 8 FOOT 4 POST TAPPED RAILS KIT V10679JK-DC | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English |