The Rack Anchor Kit allows the user to secure a 2 - post rack, 4 - post rack or cabinet to a concrete floor. Includes four anchors. Product is made of steel and is silver in color.
Product Type | Anchor Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Height (In.) | 3.7 |
Extended Height (mm) | 95 |
Overall Width (In.) | 1.1 |
Overall Width (mm) | 27.9 |
Extended Depth (In.) | 1.1 |
Extended Depth (mm) | 27.9 |
Screw Size | 1/2" |
Color | Silver |
Standards Met | RoHS Compliant |
Includes | (4)- 1/2-13 X 3.75" Concrete Anchors, (4)- 1/2-13 Hex Nuts, (4)- 1/2" Flat Washers, (1)- Instruction Sheet |
UPC | 07498333270 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0319 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3195 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Specification Sheets | Rack Estándar de 2 Postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | Rack Floor Attachment Kit (RFAKIT) | English | |
Installation Documents | Rack Floor Attachment Installation Instructions/Best Practices Kit CM484E | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |