The Standoff Bracket mounts horizontal managers and other accessories projected 2.9 inches off the rack equipment rails. This allows accessories and managers to better align to vertical managers or give additional space where needed. Includes two brackets and hardware. The standoff bracket is 1 RU, steel and black.
Product Type | Bracket Kit |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Height (In.) | 1.7 |
Extended Height (mm) | 44 |
Overall Width (In.) | 0.8 |
Overall Width (mm) | 20 |
Extended Depth (In.) | 2.9 |
Extended Depth (mm) | 74 |
Number of Rack Units | 1 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (2)Standoff Brackets, (4)#12-24 Bonding Screws |
UPC | 07498364030 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0017 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0169 |
Specification Sheets | 2 Post and 4 Post Rack Standoff Brackets | English | |
Part Drawings | Rack Standoff Bracket - 2.9" | English | |
Installation Documents | Rack Standoff Brackets - CM565 | English |