globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Rack Shelf is an accessory that is designed to support large networking equipment. It complements the 4-Post Rack System in Data Center and Enterprise Applications. The Adjustable Support Bracket allows for the Shelf to Mount to the Equipment Rails at Various Depths.  The shelf is made of steel, is black in color and 30 inches deep.

Specifications

Product Type Rack Shelf
Material Steel
Extended Height (In.) 1.7
Extended Height (mm) 44
Overall Width (In.) 19
Overall Width (mm) 483
Extended Depth (In.) 30.5
Extended Depth (mm) 774
Number of Rack Units 1
Static Load Capacity (kg) 125
Static Load Capacity (lb) 275
Color Black
Standards Met RoHS Compliant
Includes (1) Base Shelf, (1) Mounting Bracket and Hardware

Packaging Detail

UPC 07498308180
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.2627
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Product Bulletins Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 Spanish (Español)
Specification Sheets Adjustable Rail 4 Post Rack System - RKSP186 English
Specification Sheets Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA Spanish (Español)
Videos 2-Post Rack Video RK2-postRacks English
Videos 4-Post Rack Video RK4-postRacks English
Part Drawings Part Drawings - DWG - RSHLF(V10679ZM-DC_00A) English
Part Drawings Part Drawings - DXF - RSHLF(V10679ZM-DC_00A) English
Part Drawings 19" X 30" Deep Shelf For 4 Post Rack Part Drawing V10679ZM-DC English
Installation Documents 4 Post Rack and Accessories. English
Brochures Non Product Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG English
Selection Guides Arquitectura de Referencia para Redes Inalámbricas Dentro de Edificios Guia de Aplicaciones CPAT74--SA-SPA Spanish (Español)
Selection Guides Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA Spanish (Español)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}