The Rack Shelf is an accessory that is designed to support large networking equipment. It complements the 4-Post Rack System in Data Center and Enterprise Applications. The Adjustable Support Bracket allows for the Shelf to Mount to the Equipment Rails at Various Depths. The shelf is made of steel, is white in color and 36 inches deep.
Product Type | Rack Shelf |
Material | Steel |
Compatible Rack System | 19 |
Extended Height (In.) | 1.7 |
Extended Height (mm) | 44 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Extended Depth (In.) | 36.5 |
Extended Depth (mm) | 927.1 |
Number of Rack Units | 1 |
Static Load Capacity (kg) | 113.4 |
Static Load Capacity (lb) | 250 |
Color | White |
Standards Met | RoHS Compliant |
Includes | (1) Base Shelf, (1) Mounting Bracket and Hardware |
UPC | 61305645452 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.6799 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | RSHLF36 - 19"X36" Deep Shelf For 4 Post Rack | English |