The #12-24 mounting screws secure equipment and accessories to #12-24 screw rails on 2 post racks, 4 post racks, and cabinets. They are steel, black, with a 0.42 inch (10.8mm) head diameter and 0.5 inch (12.7mm) thread length. Each package includes 100 pieces.
Product Type | Screw |
Material | Steel |
Extended Height (In.) | 0.42 |
Extended Height (mm) | 10.8 |
Extended Depth (In.) | 0.66 |
Extended Depth (mm) | 16.7 |
Mounting Bolt Method | Threaded |
Screw Size | #12-24 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (100) #12-24 x 0.5" screws |
UPC | 07498363389 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4055 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Part Drawings | Black Zinc #12-24 x .5" Pan Head Machine Screw Part Drawing C-RKS1224-C--ENG | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |