The M6 mounting screws secure equipment and accessories to M6 screw rails and cage nuts on 4 post racks and cabinets. They are steel, black, with a 0.4 inch (10mm) head diameter and 0.59 inch (15mm) thread length. Each package includes 100 pieces.
Product Type | Screw |
Material | Steel |
Compatible Rack System | 19/23 |
Extended Height (In.) | 0.4 |
Extended Height (mm) | 10 |
Overall Width (In.) | 0.4 |
Overall Width (mm) | 10 |
Extended Depth (In.) | 0.75 |
Extended Depth (mm) | 19 |
Mounting Bolt Method | Threaded |
Screw Size | M6 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (100) M6 x 15mm screws |
UPC | 61305617337 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0405 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.4055 |
Part Drawings | M6 SCREW 100PC (SCREWM6-C) | English |