globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The 2-Post Rack mount shelf mounts test gear, computer equipment, and small networking devices on 3 inch (76mm) or 6 inch (152mm) channel 2-Post Racks. The one-piece steel shelf mounts to the front of EIA Racks. It is 2 RU with a 66 pound load capacity, and is black.

Specifications

Product Type Rack Shelf
Material Steel
Extended Height (In.) 3.48
Extended Height (mm) 88.4
Overall Width (In.) 19
Overall Width (mm) 483
Extended Depth (In.) 15.15
Extended Depth (mm) 385
Number of Rack Units 2
Static Load Capacity (kg) 30
Static Load Capacity (lb) 66
Color Black
Standards Met RoHS Compliant
Includes (1) shelf and mounting hardware

Packaging Detail

UPC 07498383845
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.8270
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}