The Rack Mount Adjustable Shelf mounts test gear, computer equipment and small networking devices on 3 inch (76mm) or 6 inch (152mm) channel racks. The one-piece shelf mounts to the front and back of 2-Post EIA Racks. The shelf is 25 inches deep and has a load capacity of 250 lbs. The 1 RU shelf is steel and black in color.
Product Type | Rack Shelf |
Material | Steel |
Compatible Rack System | 19 |
Extended Height (In.) | 1.75 |
Extended Height (mm) | 44.4 |
Overall Width (In.) | 19 |
Overall Width (mm) | 483 |
Extended Depth (In.) | 25 |
Extended Depth (mm) | 635 |
Number of Rack Units | 1 |
Static Load Capacity (kg) | 113.4 |
Static Load Capacity (lb) | 250 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | (1) shelf and mounting hardware |
UPC | 07498345424 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.9668 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Mount Shelves Spec Sheet RKSP146--WW-ENG | English | |
Specification Sheets | Bandejas Porta Equipos para Montaje en Rack Hoja de Especificaciones FBSP173 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - SRM19X25A1 (10254-04-01 | English | |
Part Drawings | Part Drawings - DXF - SRM19X25A1 (10254-04-01 | English | |
Part Drawings | Adjustable Rack Mount Shelf 19" X 25" | English | |
Installation Documents | Rack Mount Shelves for 2 Post Racks: V00028AS | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English |