The Adjustable Depth 4-Post Rack supports equipment mounting depths from 23" to 42" in 0.5" increments to provide greater flexibility with a single part number. The front and rear structural posts of the rack are capable of mounting all PanduitTM Vertical Cable Managers and various accessories such as power distribution unit brackets, waterfalls and vertical tie-off panels. The rack has square hole, cage nut rails and is 45RU in height. The rack is black in color.
Note | Rack has adjustable depth from 23in (584mm) to 42in (1067mm), in 0.5in (12.7mm) increments |
Material | Steel |
Mounting Bolt Method | Cage Nut |
For Use With | All Panduit vertical and horizontal cable managers, standard 19" mount accessories |
Extended Height (In.) | 84.13 |
Extended Height (mm) | 2136.9 |
Overall Width (In.) | 20.31 |
Overall Width (mm) | 515.9 |
Extended Depth (In.) | 42 |
Extended Depth (mm) | 1066.8 |
Number of Rack Units | 45 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 907.2 |
Static Load Capacity (lb) | 2000 |
Color | Black |
Standards Met | EIA/ECA-310-E; UL 2416; RoHS |
Includes | Welded rack frames, adjustable depth mount brackets, hardware kit |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
UPC | 61305679371 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.0448 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletin de Producto RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Depth 4-Post Rack System Spec Sheet RKSP205-WW-ENG | English | |
Videos | Panduit Adjustable Depth 4 Post Rack | English | |
Part Drawings | Adjustable Depth 4-Post Rack Part Drawing 00448EAD-DC DXF | English | |
Part Drawings | Adjustable Depth 4-Post Rack Part Drawing 00448EAD-DC DWG | English | |
Part Drawings | Steel 4 Post Rack, 45RU Cage Nut Rails, Adjustable Depth From 23" to 42" Drawing 00448EAD-DC | English | |
Installation Documents | Steel Adjustable Depth 4 Post Rack Installation Instructions V00029UH_02 | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack Systems - Brochure | English | |
Selection Guides | Open Frame Racks Selection Guide | English | |
Selection Guides | Racks de Marco Abierto Guia de Selección RKSG06 | Spanish (Español) |