The PanZone® Overhead Distribution Rack expands rack space above a rack or cabinet to maximize space in data centers and telecommunications rooms. The overhead rack can mount to most overhead racks or cable trays, or be suspended from the ceiling in numerous configurations. The distribution rack enables the deployment of zone areas for greater scalability and quicker server deployments. The overhead rack is 2RU, rated for 40 pounds, made of steel, and is black.
Note | Rack channel depth is 3.3" (83mm) |
Material | Steel |
Mounting Bolt Method | Threaded |
Extended Height (In.) | 4.8 |
Extended Height (mm) | 121 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 515 |
Extended Depth (In.) | 6.4 |
Extended Depth (mm) | 161 |
Number of Rack Units | 2 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (kg) | 18 |
Static Load Capacity (lb) | 40 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | Main bracket, mounting brackets and hardware, and (8) #12-24 screws |
Product Type | Overhead Distribution Rack |
Finish/Coating | Powder-Coated |
UPC | 07498348508 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8311 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Overhead Distribution Racks RKSP109--WW-ENG | English | |
Specification Sheets | Racks de Distribución Aéreos PanZone® RJ45 Hoja de Especificaciones RKSP109--WW-SPA | Spanish (Español) | |
Part Drawings | Panzone Overhead Distribution Rack (PZLRB2U) | English | |
Part Drawings | Part Drawing for PZLRB2U DWG File | English | |
Part Drawings | Part Drawing for PZLRB2U DFX File | English | |
Installation Documents | PanZone Overhead Distribution Racks Installation Instruction CM533C | English | |
Lista de Materiales PCMM15 | Spanish (Español) |