The 2-Post rack provides a reliable foundation for mounting telecommunications and data center equipment. The 26 inch tall rack accepts 19-inch wide equipment with mounting rails that have #12-24 EIA universal mounting hole spacing, and printed numbering from the bottom up. A range of cable managers and accessories work with the rack. The 3-inch deep channel rack is made of extruded aluminum. The rack is 13 RU and black.
Note | Rack channel depth is 3" (76mm) |
Material | Aluminum |
Mounting Bolt Method | Threaded |
Extended Height (In.) | 27.9 |
Extended Height (mm) | 708 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 516 |
Extended Depth (In.) | 11 |
Extended Depth (mm) | 279 |
Number of Rack Units | 13 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 136 |
Static Load Capacity (lb) | 300 |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | Removable handle for carrying |
Product Type | 2-Post Rack |
Finish/Coating | Powder-Coated |
UPC | 07498339247 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4363 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Display Rack - R2P26 | English | |
Installation Documents | Cable Management Numbers-Up Style Sample Rack | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Selection Guides | Open Frame Racks Selection Guide | English | |
Selection Guides | Racks de Marco Abierto RKSG06 | Spanish (Español) |