The 2-Post rack provides a reliable foundation for mounting telecommunications and data center equipment. The 79 inch tall rack accepts 19-inch wide equipment with mounting rails that have #12-24 EIA universal mounting hole spacing, and printed numbering from the bottom up. A range of cable managers and accessories work with the rack. The 3-inch deep channel rack is UL listed for 1,000 pounds and is made of extruded aluminum. The rack is 42 RU and black.
Note | Rack channel depth is 3" (76mm) |
Material | Aluminum |
Mounting Bolt Method | Threaded |
Extended Height (In.) | 79 |
Extended Height (mm) | 2.007 |
Overall Width (In.) | 20.3 |
Overall Width (mm) | 516 |
Extended Depth (In.) | 15 |
Extended Depth (mm) | 381 |
Number of Rack Units | 42 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 454 |
Static Load Capacity (lb) | 1000 |
Color | Black |
Standards Met | UL 2416, EIA/ECA-310-E, RoHS Compliant |
Includes | (12) 3/8-16 x 1" hex head cap screw, (12) 3/8-16 hex nuts, (24) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (24) 12-24 x .5" slotted pan head steel screws |
Product Type | 2-Post Rack |
Finish/Coating | Powder-Coated |
Part Features | Rails Numbered Bottom Up |
UPC | 07498331235 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.2415 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio RKCB46 | Spanish (Español) | |
Specification Sheets | 2-Post Standard Equipment Rack Specification Sheet RKSP143-WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo | Spanish (Español) | |
Videos | 2-Post Rack Video RK2-postRacks | English | |
Part Drawings | Part Drawings - DWG - R2P79(V10687AK_01A) | English | |
Part Drawings | Part Drawings - DXF - R2P79(V10687AK_01A) | English | |
Part Drawings | 6.5 Foot Cable Management Rack - R2P79 | English | |
Installation Documents | Installation Instructions/Best Practices - CM10G (Standard Racks) | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Selection Guides | Open Frame Racks Selection Guide | English | |
Selection Guides | Racks de Marco Abierto RKSG06 | Spanish (Español) |