The 4-Post rack combines the stability of a cabinet with the accessibility of an open rack to deliver maximum flexibility. The 45 RU rack is 23 inches wide overall (with 19 inch standard EIA mount) and 36 inches deep, with adjustable mounting rails that have #12-24 EIA universal mounting hole spacing, and printed numbering. A range of cable managers and accessories work with the rack. The rack is UL listed for 2,500 pounds and is made of welded steel. The rack is black.
Note | Front and rear E-Rails are adjustable in 1" (25mm) increments |
Material | Steel |
Mounting Bolt Method | Threaded |
Extended Height (In.) | 84 |
Extended Height (mm) | 2134 |
Overall Width (In.) | 23.25 |
Overall Width (mm) | 591 |
Extended Depth (In.) | 36 |
Extended Depth (mm) | 914 |
Number of Rack Units | 45 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Reversible |
Static Load Capacity (kg) | 1134 |
Static Load Capacity (lb) | 2500 |
Color | Black |
Standards Met | UL 2416, EIA/ECA-310-E, RoHS Compliant |
Includes | (16) 3/8-16 x 1" hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
UPC | 07498308909 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.6374 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio Boletín RKCB46 | Spanish (Español) | |
Specification Sheets | Adjustable Rail 4 Post Rack System - RKSP186 | English | |
Specification Sheets | Sistema de Rack de 4 Postes con Riel Ajustable Hoja De Especificaciones RKSP186--WW-SPA | Spanish (Español) | |
Videos | 4-Post Rack Video RK4-postRacks | English | |
Part Drawings | 36" DEEP 4 POST RACK (R4P36/R4P36CN)- V10679AR-DC | English | |
Part Drawings | 36" DEEP 4 POST RACK (R4P36/R4P36CN)- V10679AR-DC | English | |
Part Drawings | 36" Deep 4 Post Rack Part Drawing V10679AR-DC | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Brochures Non Product | Space-Saving Cable Management Rack System Brochure RKCB46-SA-ENG | English | |
Selection Guides | Open Frame Racks Selection Guide | English |