The 4-Post rack combines the stability of a cabinet with the accessibility of an open rack to deliver maximum flexibility. The 52 RU rack is 23 inches wide overall (with 19 inch standard EIA mount) and 36 inches deep, with adjustable mounting rails that have cage nut EIA universal mounting hole spacing, and printed numbering. A range of cable managers and accessories work with the rack. The rack is UL listed for 2,500 pounds and is made of welded steel. The rack is white.
Note | Front and rear E-Rails are adjustable in 1" (25mm) increments |
Material | Steel |
Mounting Bolt Method | Cage Nut |
Extended Height (In.) | 96 |
Extended Height (mm) | 2.441 |
Overall Width (In.) | 23.25 |
Overall Width (mm) | 591 |
Extended Depth (In.) | 36 |
Extended Depth (mm) | 914 |
Number of Rack Units | 52 |
Rail Number Direction | Reversible |
Static Load Capacity (kg) | 1134 |
Static Load Capacity (lb) | 2500 |
Color | White |
Standards Met | UL 2416, EIA/ECA-310-E, RoHS Compliant |
Includes | (16) 3/8-16 x 1" black hex bolt, (16) 3/8" paint piercing grounding washer, (1) tube of anti-oxidizing paste, (25) 12-24 x .5" slotted pan head steel screw, (25) #12-24 cage nuts |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
UPC | 61305643125 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 16.4663 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | 8 Foot 36" Deep 4 Post Rack | English | |
Part Drawings | 8 Foot 36" Deep 4 Post Rack | English | |
Part Drawings | 8 Foot Tall 36" Deep 4 Post Rack Part Drawing V10679ZD-DC | English | |
Installation Documents | 4 Post Rack and Accessories Installation Instructions V00028FG | English | |
Installation Documents | PatchRunner™ 2 Vertical Managers and Racks Installation Instruction V00029MX_07 | English | |
Selection Guides | Open Frame Racks Selection Guide | English |