The Panduit Two-post Rack System Combination Pack provides basic racking and vertical cable management for telecommunications rooms or any application where an economical 2 post rack for 19in wide EIA based equipment is needed. Aluminum, 45 RU, #12-24 Threaded Mounting Holes, Black, includes (1) R2P, (1) NRV6, hardware kit, and paint piercing bonding kit.
Note | R2P and NRV6 Combo Pack |
Material | Aluminum |
Mounting Bolt Method | Threaded |
Overall Width (In.) | 27.1 |
Overall Width (mm) | 688 |
Number of Rack Units | 45 |
Mounting Hole Thread Size | #12-24 |
Rail Number Direction | Bottom Up |
Static Load Capacity (lb) | 1000 |
Color | Black |
Standards Met | RoHS Compliant |
Includes | R2P, NRV6, concrete anchor kit, hardware kit and grounding kit |
Part Features | Rails Numbered Bottom Up |
UPC | 07498333249 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.9129 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Contractor Pack With Standard Rack And 45RU Netrunner High Capacity Dual Sided Vertical Manager | English | |
Installation Documents | NETRUNNER™ High Capacity Vertical Managers CM392C | English |