The hinged wall mount bracket expands rack space to the wall, maximizing space in telecommunication rooms. This product can be used with other accessories to achieve an open wall mount rack application for patching or small active equipment. This bracket has an overall depth of 6.26 inches. The wall mount bracket is made of steel, is 2 RU, and is black.
Material | Steel |
Mounting Bolt Method | Threaded |
For Use With | All 19 wide horizontal managers and accessories |
Extended Height (In.) | 3.5 |
Extended Height (mm) | 88.9 |
Overall Width (In.) | 20.2 |
Overall Width (mm) | 513 |
Extended Depth (In.) | 6.26 |
Extended Depth (mm) | 159.1 |
Number of Rack Units | 2 |
Mounting Hole Thread Size | #12-24 |
Static Load Capacity (kg) | 9.07 |
Static Load Capacity (lb) | 20 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | EIA/ECA-310-E, RoHS Compliant |
Includes | Hinged bracket and #12-24 screws |
Product Type | Hinged Wall Mount Bracket |
Finish/Coating | Powder-Coated |
UPC | 07498348918 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.5209 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Hinged Wall Mount Bracket Specification Sheet ZCSP43--WW-ENG | English | |
Part Drawings | Part Drawings - DWG - WBH2(34792-06-4) | English | |
Part Drawings | Part Drawings - DXF - WBH2(34792-06-4) | English | |
Part Drawings | 2RU Hinged Wall Mount Bracket | English | |
Installation Documents | Installation Instructions/Best Practices - CM23A | English | |
Selection Guides | PanZone® Wall Mount Solutions Selection Guide - RKSG08 |