CDE1

Cabinet Air Inlet Duct

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco 4948, 4928, and 4924 switch intakes from below. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Optimized for use in server cabinets, 1RU, Black, 1pc - No blanking panels.

Specifications

Color

Black

Width (In.)

19.00

Width (mm)

480.0

Depth (In.)

29.00

Depth (mm)

737.0

Height (In.)

3.40

Height (mm)

86.0

Duct Size W x H (mm)

480.0 x 86.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319487

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

2.6245

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Modular ToR Switch Inlet Duct - CDE1: CM394A

US English

Part Drawings

Modular ToR Switch Inlet Duct - CDE1

US English

Part Drawings

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

US English

Specification Sheets

Modular ToR SWitch Inlet Duct Net-Access S Type Cabinets: RKSP106--WW-ENG

US English

Cross References

Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL18--SA-ENG

US English

Related Products