CNLTD52A2

Cabinet Air Inlet Duct

The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 6504-E switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU, Black, 3pc - No blanking panels.

Specifications

Overall Width (mm)

481.9

Overall Depth (In.)

20.86

Color

Black

Application

Duct System for a Cabinet Mounted Cisco 6504E

Duct Size W x H (mm)

530.0 x 399.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498337268

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

4.0023

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Part Drawings

Inlet Duct for Cisco 6504E – CNLTD52A2

US English

Part Drawings

Inlet Duct for Cisco 6504E – CNLTD52A2

US English

Videos

Thermal vs. Exhaust Duct

US English

Cross References

Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL18--SA-ENG

US English

White Papers

The Use of In-Cabinet Ducting to Improve Inlet Air Temperatures: RKAT02--WW-ENG

US English

Installation Documents

Duct System for a Switch Cabinet Mounted Cisco 6504E Switch: CM514B

US English

Specification Sheets

Thermal Inlet Duct for the Cisco Catalyst 6504-E Switch for Net-Access Switch Cabinets (CN):RKSP92--WW-ENG

US English

Specification Sheets

Thermal Inlet Duct for the Cisco Catalyst 6504-E Switch for Net-Access N-Type Cabinets: RKSP102--WW-ENG

US English

Part Drawings

Inlet Duct for Cisco 6504E – CNLTD52A2

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products