The Net-Direct™ Air Exhaust Duct routes exhaust air from the side of the Cisco 6513 switch in a 42in (1070mm) wide Net-Access™ N-Type Cabinet switch into the hot aisle, preventing hot air from mixing with cool air within the cabinet. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. Black, 1pc - No blanking panels.
Product Type | Air Exhaust Duct |
Overall Width (In.) | 23.38 |
Overall Width (mm) | 594 |
Overall Depth (In.) | 33.29 |
Overall Depth (mm) | 845.7 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 27.42 |
Overall Height (mm) | 696.5 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498388465 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 4.9907 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | N-Type Exhaust Duct for Cisco 6513 - DERLCC6513A | English | |
Part Drawings | N-Type Exhaust Duct for Cisco 6513 - DERLCC6513A | English | |
Installation Documents | Exhuast Duct for 6509 and 6513 Cisco Switches - CM610C | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL18--SA-ENG | English |