The Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco MDS 9513 switch intakes from above, below and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 2RU (top) 3RU (bottom), Black, 3pc - No blanking panels.
Product Type | Air Inlet Duct |
Overall Width (In.) | 23.33 |
Overall Width (mm) | 592.6 |
Overall Depth (In.) | 31.6 |
Overall Depth (mm) | 802.8 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 35.17 |
Overall Height (mm) | 893.5 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498392077 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 12.0313 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Thermal Inlet Duct for Cisco MDS 9513 Switch for Net-Access N-Type Cabinets: RKSP122--WW-ENG | English | |
Specification Sheets | Thermal Inlet Duct for Cisco MDS 9513 Switch For Net-Access Switch Cabinets (CN**): RKSP123--WW-ENG | English | |
Videos | Thermal vs. Exhaust Duct | English | |
Part Drawings | Inlet Duct for Cisco 9513 Switch - DIBBC2314S21W | English | |
Part Drawings | Inlet Duct for Cisco 9513 Switch - DIBBC2314S21W | English | |
Part Drawings | Inlet Duct for Cisco 9513 Switch - DIBBC2314S21W Drawing | English | |
Installation Documents | DIBBC2314S21W Inlet Duct for CIsco 9513 Switch: CM589A | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English | |
White Papers | The Use of In-Cabinet Ducting to Improve Inlet Air Temperatures: RKAT02--WW-ENG | English |