DIRLC25S23W

Cabinet Air Inlet Duct

The Panduit Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Catalyst 6880 switch intakes from above and the side. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 3RU (top) 5RU (side), Black, 2pc - No blanking panels.

Specifications

Application

Inlet Duct for Cisco 6880

Color

Black

Depth (In.)

26.12

Duct Size W x H (mm)

530.0 x 349.5.0

Width (mm)

530.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307650

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

6.7969

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Data Sheets

Thermal Inlet Ducts for Cisco Catalyst 6880-X Switch for Net-Access™ N-Type Cabinets: RKDS10--WW-ENG

US English

Part Drawings

DIRLC25S23W - Inlet Duct for Cisco 6880 Switch

US English

Part Drawings

DIRLC25S23W - Inlet Duct for Cisco 6880 Switch

US English

Installation Documents

DIRLC25S23W - Inlet Duct for Cisco 6880 Switch Installation Instruction - V00029FZ

US English

Part Drawings

DIRLC25S23W - Inlet Duct for Cisco 6880 Switch

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products