The air inlet duct directs cooling air from the cold aisle into the intake fans of switches. It requires 3 RU above the switch and 2 RU below the switch and is designed for Cisco Catalyst 6807-XL switch.
Product Type | Air Inlet Duct |
Overall Width (In.) | 20.87 |
Overall Width (mm) | 530.2 |
Overall Depth (In.) | 22.1 |
Overall Depth (mm) | 561.5 |
Sub Brand | Net-Direct™ |
Overall Height (In.) | 18.3 |
Overall Height (mm) | 465 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 07498307234 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.3484 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Thermal Inlet Ducts for Cisco Catalyst 6807-XL Switch for Net-Access™ N-Type Cabinets: RKDS11--WW-ENG | English | |
Part Drawings | INLET DUCT FOR CISCO 6807 (DIRLC3210S17W) | English | |
Part Drawings | INLET DUCT FOR CISCO 6807 (DIRLC3210S17W) | English | |
Part Drawings | INLET DUCT FOR CISCO 6807 (DIRLC3210S17W) | English | |
Installation Documents | DIRLC3210S17W - Inlet Duct for 6807 Cisco Switch Installation Instructions - V00029FE | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Cross References | Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL27--SA-ENG | English |