DIRLC7018VP51

Cabinet Air Inlet Duct

This Net-Direct™ Air Inlet Duct provides cold airflow directly into Cisco Nexus 7018 switch intakes in a 39in (1000mm) wide Net-Access™ N-Type Cabinet from all sides. Not only does it require no energy to operate, but it also reduces fan power consumption by up to 250W, improving energy efficiency and reliability for increased cost savings. 51RU, Black, 1pc - Left and right side blanking panels included.

Specifications

Color

Black

Application

CISCO 7018 Switch

Depth In (mm)

25.94 In (658.87 mm)

Part Features

No additional moving parts or power required for a more reliable, efficient, economical, and environmentally friendly system

Width In (mm)

18.30 In (465.05 mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498361687

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

15.5556

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Inlet Duct with Blanking Panels for Cisco Nexus 7018 Switch: V00029BR-REV.01

US English

Part Drawings

Inlet Duct with 51 RU Air Dams for Cisco 7018 Switch in 1000mm Wide N-Type Cabinets - DIRLC7018VP51

US English

Part Drawings

Inlet Duct with 51 RU Air Dams for Cisco 7018 Switch in 1000mm Wide N-Type Cabinets - DIRLC7018VP51

US English

Part Drawings

Inlet Duct with 51 RU Air Dams for Cisco 7018 Switch in 1000mm Wide N-Type Cabinets - DIRLC7018VP51

US English

Specification Sheets

Net-Access 1000mm Wide N-Type Cabinets and Net-Direct Ducting Solution for the Cisco Nexus 7018 Switch: RKSP136--WW-ENG

US English

Cross References

Panduit Ducting Solutions Reference Guide for Cisco Switches: RKFL18--SA-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products