The Brush Seal Blanking Panel controls air flow but also allows front-to-back cables to pass through the nylon brushes. The blanking panel is 2RU and black in color.
Product Type | Blanking Panel |
Compatible Rack System | 19 |
Material | Steel |
Mounting Bolt Method | Cage Nut |
Overall Width (In.) | 19 |
Overall Width (mm) | 482 |
Overall Depth (In.) | 0.4 |
Overall Depth (mm) | 10.2 |
Overall Height (mm) | 88.9 |
Overall Height (In.) | 3.5 |
Color | Black |
Standards Met | CEA-310-E; RoHS Compliant |
Accessory Type | Brush Seals |
UPC | 61305639767 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0045 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.0903 |
Specification Sheets | 19" Rack Mount Brush Seal Kits | English | |
Part Drawings | 19" 2 RU Brush Seal Blank Panel with Front to Back Cable Passthrough | English | |
Part Drawings | 19" 2 RU Brush Seal Blank Panel with Front to Back Cable Passthrough | English | |
Part Drawings | 19" 2 RU Brush Seal Blank Panel with Front to Back Cable Passthrough | English |