C2FAB07A1200B1

Floor Seal

Front or back floor seal for 700mm wide cabinet, Black.

Specifications

Overall Height (In.)

3.27

Overall Height (mm)

83

Color

Black

Length (In.)

27.32

Length (mm)

694.0

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498364193

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3819

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

N and S type Cabinet Front/Rear Floor Seals

US English

Installation Documents

V00029BV Instructions Front and Rear Floor Seal Installation

US English

Part Drawings

N and S-Type Front/Rear Floor Seal

US English

Part Drawings

N and S-Type Front/Rear Floor Seal

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Related Products