The Net-Access™ Floor Seal provides a barrier at the floor of N-Type or S-Type cabinets to block air flow. The seal is for 800mm wide cabinets and is black.
Product Type | Floor Seal |
Compatible Rack System | 19 |
Overall Width (In.) | 1.59 |
Overall Width (mm) | 40.4 |
Overall Depth (In.) | 31.26 |
Overall Depth (mm) | 794 |
Overall Height (mm) | 83 |
Overall Height (In.) | 3.27 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Floor Seal |
UPC | 07498335946 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4722 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N and S-Type Front/Rear Floor Seal | English | |
Part Drawings | N and S-Type Front/Rear Floor Seal | English | |
Part Drawings | N and S type Cabinet Front/Rear Floor Seals | English | |
Installation Documents | V00029BV Instructions Front and Rear Floor Seal Installation | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |