Product Type | Cabinet Sealing Grommet |
Compatible Rack System | 19 |
Material | ABS |
Overall Width (In.) | 5.68 |
Overall Width (mm) | 144.3 |
Overall Depth (In.) | 5.13 |
Overall Depth (mm) | 130.3 |
Overall Height (mm) | 15.5 |
Overall Height (In.) | 0.61 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 4 |
Minimum Operating Temperature (°F) | 40 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Cabinet Top Cover and Cable Protection Bezel |
Number of Rack Units | 42 |
UPC | 07498395552 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0139 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1389 |
Part Drawings | 3.5" x 5" Cabinet Top Cover and Cable Protection Bezel - CTCN3X5 | English | |
Part Drawings | 3.5" x 5" Cabinet Top Cover and Cable Protection Bezel - CTCN3X5 DWG | English | |
Part Drawings | 3.5" x 5" Cabinet Top Cover and Cable Protection Bezel - CTCN3X5 DXF | English | |
Installation Documents | Cabinet Top Covers & Cable Protection: RW294 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |