Product Type | Cabinet Sealing Grommet |
Compatible Rack System | 19 |
Overall Width (In.) | 5.36 |
Overall Width (mm) | 136.2 |
Overall Depth (In.) | 1.97 |
Overall Depth (mm) | 50 |
Overall Height (mm) | 217.9 |
Overall Height (In.) | 8.57 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 4 |
Minimum Operating Temperature (°F) | 40 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Cabinet Top Air Sealing Fitting |
Number of Rack Units | 42 |
UPC | 07498395951 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0411 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4109 |
Part Drawings | 1.5" x .5" Cool Boot Cabinet Top Air Sealing Fitting - CTGN1X5 | English | |
Installation Documents | 1.5" x 5" & 3.5" x 5" Cool Boot Cabinet Top Air Sealing Fitting: RW298 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |