CTIDT15

Cabinet

Used to transition 1.5" (38mm) diameter slit corrugated tubing directly into a 3" x 8" or 3" x 5" cabinet top opening. Split design allows easy access to add or remove cables. Fitting minimizes hot air bypass around tubing to improve cooling of network equipment and reduce energy costs. For use with both Net-SERV® and Net-Access™ Cabinets. Requires cabinet top cable protection bezel to be installed.

Specifications

Color

Black

Height (In.)

2.19

Height (mm)

55.7

Width (In.)

3.06

Width (mm)

77.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498327890

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3334

Resources

Part Drawings

Cabinet Top Air Sealing Fiber Optic Fitting

US English

Catalog Cut Sheets

CTG3X8 Product Page

US English

Installation Documents

Cabinet Top Air Sealing Fiber Optic Fitting

US English

Related Products