Product Type | Cabinet Sealing Grommet |
Compatible Rack System | 19 |
Material | ABS |
Overall Width (In.) | 7.05 |
Overall Width (mm) | 179 |
Overall Depth (In.) | 6.5 |
Overall Depth (mm) | 165.1 |
Overall Height (mm) | 15.5 |
Overall Height (In.) | 0.61 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 4 |
Minimum Operating Temperature (°F) | 40 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Cabinet Top Cover and Cable Protection Bezel |
Number of Rack Units | 42 |
UPC | 07498395967 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0401 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4010 |
Part Drawings | 6.5" x 6.5" Cabinet Top Cable Protection Bezel - CTNBZL6X6 | English | |
Installation Documents | 6.5" x 6.5" Cabinet Bezel and Cool Boot Fitting: RW297 | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English |