The Net-Access™ Floor Seal blocks air at the end of the row on the floor on 1200mm deep N-Type cabinets. It is black.
Product Type | Floor Seal |
Overall Width (In.) | 47.24 |
Overall Width (mm) | 1200 |
Overall Height (mm) | 38 |
Overall Height (In.) | 1.49 |
Color | Black |
Sub Brand | Net-Access™ |
Standards Met | RoHS Compliant |
Accessory Type | Floor Seal |
UPC | 07498395488 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4293 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | N-Type EOR Floor Skirt | English | |
Part Drawings | N-Type EOR Floor Skirt | English | |
Part Drawings | N-Type End of Row Floor Skirt | English | |
Application Guides | Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Technology Briefs | Benefits of Cold Aisle Containment During Cooling Failure: RKTB01--WW-ENG | English |