obsolete

RFG10X8

Raised Floor Grommet

Overall size of 10" x 8" allows for 8.2" x 6.2" capacity.

Specifications

Note

Call Customer Service for Pricing, Availability, etc.

Color

Navy Blue

Length (In.)

8.00

Length (mm)

203.2

Width (In.)

8

Width (mm)

203.2

Max. Bundle Diameter (In.)

8.2 x 6.2

Max. Bundle Diameter (mm)

208.3 x 157.4

Material

Polycarbonate/Fabric

Cable Capacity - Cat 5e (.187)

897

Cable Capacity - Cat 6 (.250)

502

Cable Capacity - 6A (.289/.298)

375

Mounting Method

#10 (M5) Screw

Height (In.)

10

Height (mm)

254

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498300891

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0340

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3401

Resources

Specification Sheets

Cool Boot® Raised Floor Air Sealing Grommet: WASP42--WW-ENG

US English

Press Releases

NEW Cool Boot Grommet Conserves Energy in the Data Center

US English

White Papers

Improving Data Center Cooling Efficiency: WP-04

US English

Flyers

Cool Boot Raised Floor Air Sealing Grommet - SA-WAFL07

US English

Installation Documents

Cool Boot RFG Integral Mount Installation Instructions - RFG-INST

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products