RFG10X8SMY

Raised Floor Grommet

Overall size of 10" x 8" (254.0mm x 203.2mm) allows for 8.2" x 6.2" (208.3mm x 157.5mm) capacity.

Specifications

Note

RFG10X8SMY replaces RFG10X8SM

Material

Polycarbonate/Fabric

Color

Navy Blue

Length (In.)

8.00

Length (mm)

203.2

Width (In.)

8

Width (mm)

203.2

Accessory Type

Surface Mount

CE Compliant

No

Cable Capacity - 6A (.289/.298)

359

Cable Capacity - Cat 5e (.187)

638

Cable Capacity - Cat 6 (.250)

561

Height (In.)

10

Max. Bundle Diameter (In.)

8.2 x 6.2

Max. Bundle Diameter (mm)

208.3 x 157.4

Mounting Method

#10 (M5) Screw

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310817

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1134

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.1343

Resources

Part Drawings

US English

Specification Sheets

Cool Boot® Raised Floor Air Sealing Grommet: WASP42--WW-ENG

US English

Application Guides

Net-Contain™ and Net-Direct™ Thermal Management Solution: RKAG01--WW-ENG

US English

Related Products